Quantity | Unit price |
---|---|
1000 - 4999 | $0.0596 |
5000 - 9999 | $0.0537 |
10000 - 24999 | $0.0483 |
25000 + | $0.0435 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 5.0 mm |
---|---|
Thread Length | 0.197 in |
Thread Size | M6 |
Color | Natural |
Drive Type | Slotted Drive |
Screw Type | Set Screw |
Material | PA |
Full Material | Polyamide 6.6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue