Menu Search

Set Screws - Plastic-Slotted

In stock

Set Screws are used to secures objects by applying pressure or friction with or against another object, like fixing a pulley or a great to a shaft.

Our range of Slotted Set Screws are made from Nylon 6/6 that is Natural in appearance. They are lightweight, and offer vibration, electrical and corrosion resistance, as well as excellent chemical resistance.

  • Flame resistance rating is UL94 V2
  • Imperial and Metric sizes.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Thread Size All
Show more Show less
Thread Length All
Show more Show less
412 results
Product SKUs information
Item Code Price range Availability Thread Size Overall Length Thread Length View
62NPT05014 $0.2725 - $0.4153 2000 In stock
1/2-14
0.565 in
$0.0319 - $0.0439 500 In stock
#10-24
1.000 in
$0.0416 - $0.0486 Request the lead time here
#10-32
0.188 in
$0.0428 - $0.0499 Request the lead time here
#10-32
0.438 in
$0.0332 - $0.0455 Request the lead time here
#10-32
1.188 in
$0.0344 - $0.0471 Request the lead time here
#10-32
1.500 in
$0.04 - $0.0466 1000 In stock
#10-32
0.188 in
$0.0413 - $0.0482 Request the lead time here
#10-24
0.625 in
$0.0329 - $0.0451 Request the lead time here
#10-24
1.500 in
$0.0422 - $0.0494 Request the lead time here
#10-32
0.313 in
$0.0431 - $0.0503 Request the lead time here
#10-32
0.625 in
$0.0334 - $0.0458 500 In stock
#10-32
1.000 in
$0.0353 - $0.0485 Request the lead time here
#10-32
2.000 in
$0.0404 - $0.0471 28000 In stock
#10-32
0.313 in
$0.0649 - $0.089 500 In stock
1/4-20
2.500 in
$0.0384 - $0.0528 500 In stock
1/4-20
0.750 in
$0.0507 - $0.0696 Request the lead time here
M4 x 0.7
1.378 in
$0.0372 - $0.051 500 In stock
1/4-20
1.000 in
$0.0406 - $0.0557 Request the lead time here
1/4-20
2.000 in
$0.0379 - $0.0521 6000 In stock
M5 x 0.8
0.236 in
  • of 21
Set Screw - ; 1/2-14 ; Nylon 6/6 ; Natural

62NPT05014

Price Range
$0.4153 - $0.2725

Stock Levels
2000 In stock
Attributes
  • Thread Length
    0.565 in
  • Thread Size
    1/2-14
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-24; Thread Length 25.4 mm | 1.000 in

011024S100

Price Range
$0.0439 - $0.0319

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 4.7 mm | 0.187 in

011032G018

Price Range
$0.0486 - $0.0416

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 11.1 mm | 0.437 in

011032G043

Price Range
$0.0499 - $0.0428

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.438 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 20.6 mm | 0.812 in

011032G081

Price Range
$0.0455 - $0.0332

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.188 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 38.1 mm | 1.500 in

011032G150

Price Range
$0.0471 - $0.0344

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 4.7 mm | 0.187 in

011032S018

Price Range
$0.0466 - $0.04

Stock Levels
1000 In stock
Attributes
  • Thread Length
    0.188 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-24; Thread Length 15.9 mm | 0.625 in

011024S062

Price Range
$0.0482 - $0.0413

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-24; Thread Length 38.1 mm | 1.500 in

011024S150

Price Range
$0.0451 - $0.0329

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.500 in
  • Thread Size
    #10-24
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 7.9 mm | 0.312 in

011032G031

Price Range
$0.0494 - $0.0422

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 15.9 mm | 0.625 in

011032G062

Price Range
$0.0503 - $0.0431

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    0.625 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 25.4 mm | 1.000 in

011032G100

Price Range
$0.0458 - $0.0334

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 50.8 mm | 2.000 in

011032G200

Price Range
$0.0485 - $0.0353

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size #10-32; Thread Length 7.9 mm | 0.312 in

011032S031

Price Range
$0.0471 - $0.0404

Stock Levels
28000 In stock
Attributes
  • Thread Length
    0.313 in
  • Thread Size
    #10-32
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 63.5 mm | 2.500 in

012520S250

Price Range
$0.089 - $0.0649

Stock Levels
500 In stock
Attributes
  • Thread Length
    2.500 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 19.1 mm | 0.750 in

012528G075

Price Range
$0.0528 - $0.0384

Stock Levels
500 In stock
Attributes
  • Thread Length
    0.750 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size M4 x 0.7; Thread Length 35.0 mm | 1.378 in

50M040070R035

Price Range
$0.0696 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    1.378 in
  • Thread Size
    M4 x 0.7
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 25.4 mm | 1.000 in

012520G100

Price Range
$0.051 - $0.0372

Stock Levels
500 In stock
Attributes
  • Thread Length
    1.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size 1/4-20; Thread Length 50.8 mm | 2.000 in

012520G200

Price Range
$0.0557 - $0.0406

Stock Levels
Request the lead time here
Attributes
  • Thread Length
    2.000 in
  • Thread Size
    1/4-20
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw
Nylon 6/6 Slotted Drive Set Screw - Thread Size M5 x 0.8; Thread Length 6.0 mm | 0.236 in

50M050080R006

Price Range
$0.0521 - $0.0379

Stock Levels
6000 In stock
Attributes
  • Thread Length
    0.236 in
  • Thread Size
    M5 x 0.8
  • Color
    Natural
  • Drive Type
    Slotted Drive
  • Screw Type
    Set Screw