| Quantity | Unit price |
|---|---|
| 100 - 999 | $0.3962 |
| 1000 - 4999 | $0.1594 |
| 5000 - 24999 | $0.0707 |
| 25000 + | $0.0637 |
| Full Material | Low-Density Polyethylene |
|---|---|
| Color | Black |
| Compatible Panel Thickness Range | 2.8 mm |
| Compatible Panel Thickness Range | 0.110 in |
| Compatible Hole Diameter | 6.4 mm |
| Compatible Hole Diameter | 0.250 in |
| Overall Diameter | 0.5 in |
| Overall Diameter | 12.7 mm |
| Overall Height | 0.25 in |
| Overall Height | 6.35 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue