Quantity | Unit price |
---|---|
1 - 249 | $1.8014 |
250 - 499 | $0.9023 |
500 - 2499 | $0.3618 |
2500 - 24999 | $0.1605 |
25000 + | $0.1529 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 2.8 mm |
Compatible Panel Thickness Range | 0.110 in |
Compatible Hole Diameter | 33.4 mm |
Compatible Hole Diameter | 1.313 in |
Overall Diameter | 42.9 mm |
Overall Diameter | 1.688 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.