| Quantity | Unit price |
|---|---|
| 100 - 499 | $0.4087 |
| 500 - 3499 | $0.1625 |
| 3500 - 17499 | $0.0725 |
| 17500 + | $0.0652 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Full Material | Low-Density Polyethylene |
|---|---|
| Color | Black |
| Compatible Panel Thickness Range | 0.110 in |
| Compatible Panel Thickness Range | 2.8 mm |
| Compatible Hole Diameter | 1.000 in |
| Compatible Hole Diameter | 25.4 mm |
| Overall Diameter | 36.53 mm |
| Overall Diameter | 1.438 in |
| Overall Height | 0.25 in |
| Overall Height | 6.35 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue