Quantity | Unit price |
---|---|
1 - 249 | $1.0613 |
250 - 499 | $0.5315 |
500 - 1499 | $0.2119 |
1500 - 14999 | $0.0944 |
15000 - 29999 | $0.0896 |
30000 - 44999 | $0.085 |
45000 + | $0.0803 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 3.2 mm |
Compatible Panel Thickness Range | 0.125 in |
Compatible Hole Diameter | 38.1 mm |
Compatible Hole Diameter | 1.500 in |
Overall Diameter | 47.6 mm |
Overall Diameter | 1.875 in |
Overall Height | 8.9 mm |
Overall Height | 0.350 in |
Head Height | 3 mm |
Head Height | 0.120 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.