Quantity | Unit price |
---|---|
1 - 299 | $0.3861 |
300 - 599 | $0.1922 |
600 - 2999 | $0.0772 |
3000 - 29999 | $0.0345 |
30000 - 59999 | $0.0326 |
60000 + | $0.031 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 2.8 mm |
Compatible Panel Thickness Range | 0.110 in |
Compatible Hole Diameter | 12.7 mm |
Compatible Hole Diameter | 0.500 in |
Overall Diameter | 21.6 mm |
Overall Diameter | 0.850 in |
Overall Height | 7.4 mm |
Overall Height | 0.290 in |
Head Height | 2.3 mm |
Head Height | 0.090 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue