| Quantity | Unit price |
|---|---|
| 50 - 999 | $0.7842 |
| 1000 - 4999 | $0.1393 |
| 5000 + | $0.1253 |
| Full Material | Low-Density Polyethylene |
|---|---|
| Color | Black |
| Compatible Panel Thickness Range | 0.190 in |
| Compatible Panel Thickness Range | 4.8 mm |
| Compatible Hole Diameter | 1.750 in |
| Compatible Hole Diameter | 44.5 mm |
| Overall Diameter | 2.125 in |
| Overall Diameter | 53.98 mm |
| Overall Height | 0.41 in |
| Overall Height | 10.41 mm |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue