Quantity | Unit price |
---|---|
1 - 149 | $1.1112 |
150 - 299 | $0.5557 |
300 - 999 | $0.221 |
1000 - 9999 | $0.0986 |
10000 + | $0.0937 |
Full Material | Low-Density Polyethylene |
---|---|
Color | Black |
Fitting Style | Push-Fit |
Compatible Panel Thickness Range | 4.8 mm |
Compatible Panel Thickness Range | 0.190 in |
Compatible Hole Diameter | 41.3 mm |
Compatible Hole Diameter | 1.625 in |
Overall Diameter | 50.8 mm |
Overall Diameter | 2.000 in |
Overall Height | 10.4 mm |
Overall Height | 0.410 in |
Head Height | 5.1 mm |
Head Height | 0.200 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.