Quantity | Unit price |
---|---|
500 - 999 | $0.4483 |
1000 - 4999 | $0.1999 |
5000 - 9999 | $0.1986 |
10000 + | $0.197 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hex Key Size | 3.2 mm |
---|---|
Compatible Hex Key Size | 0.125 in |
Head Diameter | 9.3 mm |
Head Diameter | 0.366 in |
Head Height | 4.6 mm |
Head Height | 0.183 in |
Shoulder Diameter | 6.2 mm |
Shoulder Diameter | 0.243 in |
Shoulder Length | 38.1 mm |
Shoulder Length | 1.500 in |
Thread Length | 9.5 mm |
Thread Length | 0.375 in |
Thread Size | #10-24 |
Material | Nylon |
Full Material | Nylon 6/6 |
Drive Type | Hex Socket Drive |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.