Quantity | Unit price |
---|---|
1000 - 4999 | $0.0457 |
5000 - 9999 | $0.0411 |
10000 - 24999 | $0.037 |
25000 + | $0.0333 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 1.2 mm |
---|---|
Base Height | 0.046 in |
Base Outside Diameter | 4.3 mm |
Base Outside Diameter | 0.170 in |
Flange Height | 1.2 mm |
Flange Height | 0.046 in |
Flange Outside Diameter | 7.4 mm |
Flange Outside Diameter | 0.290 in |
Inside Diameter | 3.6 mm |
Inside Diameter | 0.140 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | #6 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.