Quantity | Unit price |
---|---|
1000 - 4999 | $0.0329 |
5000 - 9999 | $0.0296 |
10000 - 24999 | $0.0267 |
25000 - 49999 | $0.024 |
50000 + | $0.0216 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Outside Diameter | 3.0 mm |
---|---|
Base Outside Diameter | 0.118 in |
Flange Height | 1.0 mm |
Flange Height | 0.039 in |
Flange Outside Diameter | 4.2 mm |
Flange Outside Diameter | 0.165 in |
Inside Diameter | 2.1 mm |
Inside Diameter | 0.083 in |
Thickness | 3.0 mm |
Thickness | 0.118 in |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | M2 |
Washer Type | Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue