Quantity | Unit price |
---|---|
1000 - 4999 | $0.03 |
5000 - 9999 | $0.027 |
10000 - 24999 | $0.0243 |
25000 + | $0.0218 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 6.4 mm |
---|---|
Base Height | 0.250 in |
Base Outside Diameter | 5.1 mm |
Base Outside Diameter | .199 in |
Flange Height | 1.1 mm |
Flange Height | 0.045 in |
Flange Outside Diameter | 7.2 mm |
Flange Outside Diameter | 0.283 in |
Inside Diameter | 3.1 mm |
Inside Diameter | 0.123 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | 4 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue