Quantity | Unit price |
---|---|
500 - 4999 | $0.0934 |
5000 - 9999 | $0.084 |
10000 - 24999 | $0.0756 |
25000 + | $0.0681 |
Base Height | 12.7 mm |
---|---|
Base Height | 0.500 in |
Base Outside Diameter | 9.4 mm |
Base Outside Diameter | 0.370 in |
Flange Height | 1.6 mm |
Flange Height | 0.063 in |
Flange Outside Diameter | 13.3 mm |
Flange Outside Diameter | 0.525 in |
Inside Diameter | 6.7 mm |
Inside Diameter | 0.265 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | 1/4. M6 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.