Menu Search

Natural Nylon Standard Washer Shoulder Washer - Outside Diameter 13 mm | 0.510 in; Base Height 0.8 mm | 0.031 in; Base Outside Diameter 6.4 mm | 0.250 in; Compatible Screw Sizes 6

Cylindrical with Flange Shoulder Washer made from Nylon. It is designed to create interference on both the outside diameter of a hexagonal nut and the inside diameter of a bolt. It reduces friction and wear, preventing damage. It is a widely used product in a wide range of applications and industries. Material UL flame rated.
Item code:

12SWS2500

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.053
5000 - 9999 $0.0477
10000 - 24999 $0.0429
25000 + $0.0386
Standard pack: 1000

Order in multiple of 1000

Total price:

$53.00

1000 x $0.053

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Height 0.031 in
Base Outside Diameter 0.250 in
Flange Height 0.094 in
Flange Outside Diameter 0.510 in
Inside Diameter 0.156 in
Operating Temperature Range -40 - 185 °F
Full Material Nylon 6/6
Color Natural
Compatible Screw Sizes (All) 6
Washer Type Standard Washer
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us