Quantity | Unit price |
---|---|
250 - 4999 | $0.1538 |
5000 - 9999 | $0.1384 |
10000 - 24999 | $0.1245 |
25000 + | $0.1121 |
Base Height | 0.094 in |
---|---|
Base Outside Diameter | 0.930 in |
Flange Height | 0.063 in |
Flange Outside Diameter | 1.250 in |
Inside Diameter | 0.562 in |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | 9/16 |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.