Quantity | Unit price |
---|---|
250 - 4999 | $1.1328 |
5000 - 9999 | $1.0196 |
10000 - 24999 | $0.9176 |
25000 + | $0.8258 |
Base Height | 0.500 in |
---|---|
Base Outside Diameter | 1.050 in |
Flange Height | 0.125 in |
Flange Outside Diameter | 2.065 in |
Inside Diameter | 0.783 in |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Washer Type | Standard Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.