Quantity | Unit price |
---|---|
1000 - 4999 | $0.0279 |
5000 - 9999 | $0.0251 |
10000 - 24999 | $0.0226 |
25000 - 49999 | $0.0204 |
50000 + | $0.0183 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Outside Diameter | 9.0 mm |
---|---|
Base Outside Diameter | 0.354 in |
Flange Height | 1.2 mm |
Flange Height | 0.047 in |
Flange Outside Diameter | 9.0 mm |
Flange Outside Diameter | 0.354 in |
Inside Diameter | 4.1 mm |
Inside Diameter | 0.161 in |
Thickness | 1.2 mm |
Thickness | 0.047 in |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | #8. M4 |
Washer Type | Locking Shoulder Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue