Quantity | Unit price |
---|---|
1 - 199 | $3.8037 |
200 - 399 | $1.9019 |
400 - 1999 | $0.7592 |
2000 - 19999 | $0.3374 |
20000 + | $0.3208 |
Base Height | 9.5 mm |
---|---|
Base Height | 0.375 in |
Base Outside Diameter | 7.6 mm |
Base Outside Diameter | 0.300 in |
Flange Height | 3.2 mm |
Flange Height | 0.125 in |
Flange Outside Diameter | 12.7 mm |
Flange Outside Diameter | 0.500 in |
Inside Diameter | 5 mm |
Inside Diameter | 0.196 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | #10 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.