Quantity | Unit price |
---|---|
1 - 249 | $1.1543 |
250 - 499 | $0.5764 |
500 - 17999 | $0.2315 |
18000 - 36499 | $0.1027 |
36500 + | $0.0925 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 3.5 mm |
---|---|
Base Height | 0.137 in |
Base Outside Diameter | 8 mm |
Base Outside Diameter | 0.315 in |
Flange Height | 2.1 mm |
Flange Height | 0.082 in |
Flange Outside Diameter | 14.3 mm |
Flange Outside Diameter | 0.562 in |
Inside Diameter | 5.6 mm |
Inside Diameter | 0.219 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | #12 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.