Quantity | Unit price |
---|---|
1 - 99 | $0.3555 |
100 - 199 | $0.1771 |
200 - 999 | $0.0711 |
1000 - 4999 | $0.0316 |
5000 - 9999 | $0.03 |
10000 - 14999 | $0.0284 |
15000 - 19999 | $0.0269 |
20000 + | $0.0253 |
Base Height | 13.3 mm |
---|---|
Base Height | 0.522 in |
Base Outside Diameter | 9.4 mm |
Base Outside Diameter | .372 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 14 mm |
Flange Outside Diameter | 0.550 in |
Inside Diameter | 6.5 mm |
Inside Diameter | 0.255 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | 1/4. M6 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.