Quantity | Unit price |
---|---|
1 - 499 | $1.1081 |
500 - 999 | $0.554 |
1000 - 4999 | $0.2217 |
5000 - 49999 | $0.0985 |
50000 + | $0.0935 |
Base Height | 5.4 mm |
---|---|
Base Height | 0.213 in |
Base Outside Diameter | 9.5 mm |
Base Outside Diameter | 0.375 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 16.1 mm |
Flange Outside Diameter | 0.635 in |
Inside Diameter | 6.5 mm |
Inside Diameter | 0.255 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | 1/4. M6 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue