Quantity | Unit price |
---|---|
1 - 399 | $3.0099 |
400 - 799 | $1.5001 |
800 - 3999 | $0.6003 |
4000 - 19999 | $0.2664 |
20000 + | $0.2531 |
Base Height | 2.4 mm |
---|---|
Base Height | 0.094 in |
Base Outside Diameter | 11.9 mm |
Base Outside Diameter | 0.469 in |
Flange Height | 2 mm |
Flange Height | 0.078 in |
Flange Outside Diameter | 17.4 mm |
Flange Outside Diameter | 0.687 in |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | 3/8 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.