Quantity | Unit price |
---|---|
1 - 899 | $2.6296 |
900 - 1799 | $1.3132 |
1800 - 8999 | $0.5244 |
9000 - 89999 | $0.2334 |
90000 + | $0.2217 |
Base Height | 6.4 mm |
---|---|
Base Height | 0.253 in |
Base Outside Diameter | 12.7 mm |
Base Outside Diameter | 0.500 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 15.9 mm |
Flange Outside Diameter | 0.625 in |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | 3/8 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.