Quantity | Unit price |
---|---|
1 - 499 | $1.5164 |
500 - 999 | $0.762 |
1000 - 4999 | $0.3045 |
5000 - 49999 | $0.135 |
50000 - 99999 | $0.1287 |
100000 - 149999 | $0.122 |
150000 - 199999 | $0.1153 |
200000 + | $0.108 |
Base Height | 19.1 mm |
---|---|
Base Height | 0.750 in |
Base Outside Diameter | 12.7 mm |
Base Outside Diameter | 0.500 in |
Flange Height | 1.6 mm |
Flange Height | 0.062 in |
Flange Outside Diameter | 18.9 mm |
Flange Outside Diameter | 0.745 in |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | 5/16. M9 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.