Quantity | Unit price |
---|---|
1 - 199 | $5.2755 |
200 - 399 | $2.6296 |
400 - 1999 | $1.0551 |
2000 - 19999 | $0.4697 |
20000 + | $0.445 |
Base Height | 12.7 mm |
---|---|
Base Height | 0.500 in |
Base Outside Diameter | 12.8 mm |
Base Outside Diameter | 0.505 in |
Flange Height | 5.1 mm |
Flange Height | 0.200 in |
Flange Outside Diameter | 19.1 mm |
Flange Outside Diameter | 0.750 in |
Inside Diameter | 9.5 mm |
Inside Diameter | 0.375 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | 5/16. M9 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue