Quantity | Unit price |
---|---|
1 - 599 | $1.5546 |
600 - 1199 | $0.7774 |
1200 - 5999 | $0.3111 |
6000 - 59999 | $0.1381 |
60000 + | $0.1314 |
Base Height | 9.5 mm |
---|---|
Base Height | 0.375 in |
Base Outside Diameter | 15.9 mm |
Base Outside Diameter | 0.625 in |
Flange Height | 3.2 mm |
Flange Height | 0.125 in |
Flange Outside Diameter | 22.2 mm |
Flange Outside Diameter | 0.875 in |
Inside Diameter | 13 mm |
Inside Diameter | 0.510 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | 1/2 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.