Quantity | Unit price |
---|---|
1 - 249 | $3.1752 |
250 - 499 | $1.5861 |
500 - 2499 | $0.6335 |
2500 - 24999 | $0.2812 |
25000 + | $0.268 |
Base Height | 7.9 mm |
---|---|
Base Height | 0.312 in |
Base Outside Diameter | 25.4 mm |
Base Outside Diameter | 1.000 in |
Flange Height | 3.2 mm |
Flange Height | 0.125 in |
Flange Outside Diameter | 34.9 mm |
Flange Outside Diameter | 1.375 in |
Inside Diameter | 19.3 mm |
Inside Diameter | 0.760 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | 3/4 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.