Quantity | Unit price |
---|---|
1 - 199 | $1.8026 |
200 - 399 | $1.3925 |
400 - 1999 | $1.1445 |
2000 - 19999 | $0.9079 |
20000 + | $0.8632 |
Base Height | 19.1 mm |
---|---|
Base Height | 0.750 in |
Base Outside Diameter | 22.2 mm |
Base Outside Diameter | 0.875 in |
Flange Height | 3.2 mm |
Flange Height | 0.125 in |
Flange Outside Diameter | 28.6 mm |
Flange Outside Diameter | 1.125 in |
Inside Diameter | 19.4 mm |
Inside Diameter | 0.765 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | 3/4 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.