Quantity | Unit price |
---|---|
1 - 99 | $15.2276 |
100 - 199 | $7.606 |
200 - 999 | $3.0456 |
1000 - 9999 | $1.3539 |
10000 + | $1.2851 |
Base Height | 4.0 mm |
---|---|
Base Height | 0.157 in |
Base Outside Diameter | 12.0 mm |
Base Outside Diameter | 0.472 in |
Flange Height | 2.0 mm |
Flange Height | 0.079 in |
Flange Outside Diameter | 16.0 mm |
Flange Outside Diameter | 0.63 in |
Inside Diameter | 8.0 mm |
Inside Diameter | 0.315 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | M8 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.