Quantity | Unit price |
---|---|
1 - 99 | $13.4896 |
100 - 199 | $6.7448 |
200 - 999 | $2.6948 |
1000 - 9999 | $1.1992 |
10000 + | $1.1385 |
Base Height | 8 mm |
---|---|
Base Height | 0.315 in |
Base Outside Diameter | 14 mm |
Base Outside Diameter | 0.552 in |
Flange Height | 2 mm |
Flange Height | 0.079 in |
Flange Outside Diameter | 20 mm |
Flange Outside Diameter | 0.787 in |
Inside Diameter | 10 mm |
Inside Diameter | 0.394 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Full Material | Nylon 6/6 |
Color | Natural |
Compatible Screw Sizes (All) | M9 |
Washer Type | Bushing Washer |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue