Quantity | Unit price |
---|---|
1000 - 4999 | $0.1516 |
5000 - 9999 | $0.1199 |
10000 - 24999 | $0.1033 |
25000 - 49999 | $0.0936 |
50000 - 99999 | $0.0814 |
100000 + | $0.0734 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Height | 4.0 mm |
---|---|
Base Height | 0.157 in |
Base Outside Diameter | 3.7 mm |
Base Outside Diameter | 0.146 in |
Flange Height | 1.2 mm |
Flange Height | 0.047 in |
Flange Outside Diameter | 6.0 mm |
Flange Outside Diameter | 0.236 in |
Inside Diameter | 2.9 mm |
Inside Diameter | 0.114 in |
Thickness | 5.2 mm |
Thickness | 0.205 in |
Full Material | Polyamide |
Color | Natural |
Compatible Screw Sizes (All) | #4. M2.5 |
Washer Type | Insulator Washer |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue