Menu Search

SHR-20/25 Clip - Style - 1; Push-In; 25.0 mm; PA; Black

This clip is made of black UL94-V-2 nylon and is mounted with M4 or #8 Screws. It is suited to hold our harness wrap reference SHR-20 and SHR-25.
Item code:

SHR-C1

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 9999 $0.659
10000 - 24999 $0.3171
25000 + $0.2908
Standard pack: 500

Order in multiple of 500

Total price:

$329.50

500 x $0.659

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Cable Diameter Range 0.787 - 0.984 in
Compatible Hole Diameter 0.252 in
Compatible Panel Thickness Range 0.031 - 0.079 in
Maximum Compatible Cable Diameter 0.984 in
Maximum Compatible Panel Thickness 0.079 in
Maximum Operating Temperature 185 °F
Minimum Compatible Cable Diameter 0.787 in
Minimum Compatible Panel Thickness 0.031 in
Minimum Operating Temperature -40 °F
Minimum Panel Thickness 0.031 in
Operating Temperature Range -40 - 185 °F
Overall Height 1.673 in
Overall Width 0.492 in
Style 1
Adjustability Fixed
Color Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us