Quantity | Unit price |
---|---|
500 - 9999 | $0.7029 |
10000 - 24999 | $0.3384 |
25000 + | $0.3101 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 22 mm |
---|---|
Base Length | 0.866 in |
Base Width | 25.4 mm |
Base Width | 1 in |
Compatible Cable Diameter Range | 20.0 - 25.0 mm |
Compatible Cable Diameter Range | 0.787 - 0.984 in |
Maximum Compatible Cable Diameter | 25.0 mm |
Maximum Compatible Cable Diameter | 0.984 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Compatible Cable Diameter | 20.0 mm |
Minimum Compatible Cable Diameter | 0.787 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Height | 32.5 mm |
Overall Height | 1.28 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Style | 2 |
Adjustability | Fixed |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.