Menu Search

SHR Clips

In stock

SHR clips are designed to hold the size 20 and 25 Essentra Slit Harness Wrap (SHR Series). Four different mounting types; snap-lock into either a round hole or square hole, screw mount and adhesive mount. Internal rib grips the wrap for a secure hold. Releasable latch that allows for maintenance.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Base Width Compatible Panel Thickness Range Base Length View
$0.2987 - $0.6768 Request the lead time here
0.252 in
0.031 - 0.079 in
$0.323 - $0.7153 Request the lead time here
0.031 - 0.079 in
SHR-C3 $0.7903 - $1.8147 Request the lead time here
1 in
0.866 in
$0.3185 - $0.7219 Request the lead time here
1 in
0.866 in
SHR-20/25 Clip - Style - 1; Push-In; 25.0 mm; PA; Black

SHR-C1

Price Range
$0.6768 - $0.2987

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.787 - 0.984 in
  • Compatible Hole Diameter
    0.252 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Maximum Compatible Panel Thickness
    0.079 in
SHR-20/25 Clip - Style - 3; Push-In; 25.0 mm; PA; Black

SHR-C4

Price Range
$0.7153 - $0.323

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.787 - 0.984 in
  • Compatible Panel Thickness Range
    0.031 - 0.079 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Maximum Compatible Panel Thickness
    0.079 in
  • Maximum Operating Temperature
    185 °F
SHR-20/25 Clip - Style - 2; Adhesive; 25.0 mm; PA; Black

SHR-C3

Price Range
$1.8147 - $0.7903

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.866 in
  • Base Width
    1 in
  • Compatible Cable Diameter Range
    0.787 - 0.984 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Maximum Operating Temperature
    185 °F
SHR-20/25 Clip - Style - 2; Screw; 25.0 mm; PA; Black

SHR-C2

Price Range
$0.7219 - $0.3185

Stock Levels
Request the lead time here
Attributes
  • Base Length
    0.866 in
  • Base Width
    1 in
  • Compatible Cable Diameter Range
    0.787 - 0.984 in
  • Maximum Compatible Cable Diameter
    0.984 in
  • Maximum Operating Temperature
    185 °F