Quantity | Unit price |
---|---|
1 - 699 | $1.1884 |
700 - 1399 | $0.595 |
1400 - 6999 | $0.2377 |
7000 - 69999 | $0.1056 |
70000 + | $0.1005 |
Color | Black |
---|---|
Full Material | Thermoplastic Rubber |
Fitting Style | Side Pull |
Overall Height | 8 mm |
Overall Height | 0.315 in |
Minimum Overall Diameter | 11.5 mm |
Minimum Overall Diameter | 0.453 in |
Maximum Overall Diameter | 11.5 mm |
Maximum Overall Diameter | 0.453 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue