Quantity | Unit price |
---|---|
1 - 499 | $0.5905 |
500 - 999 | $0.2938 |
1000 - 4999 | $0.1178 |
5000 - 49999 | $0.0524 |
50000 + | $0.0497 |
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Side Pull |
Overall Height | 16.5 mm |
Overall Height | 0.650 in |
Minimum Overall Diameter | 20.4 mm |
Minimum Overall Diameter | 0.802 in |
Maximum Overall Diameter | 23.2 mm |
Maximum Overall Diameter | 0.912 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.