Menu Search

Side Pull-Tab Plug - Overall Diameter 26.4 mm | 1.040 mm | 1.040 in ; Overall Height 18.3 mm | 0.720 in

Side Pull Tab Plug has a diameter range of 23.2 mm | 0.915 in - 26.4 mm | 1.040 in and overall height of 18.3 mm | 0.720 in. The LDPE plug is designed with a side pull tab for ease of removal, even in difficult positions.
Item code:

P33A

10615 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 499 $0.698
500 - 999 $0.3497
1000 - 4999 $0.14
5000 - 49999 $0.0622
50000 + $0.0591
Standard pack: 5000

Order any quantity

Total price:

$0.70

1 x $0.698

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Blue
Full Material Low-Density Polyethylene
Fitting Style Side Pull
Overall Height 0.720 in
Minimum Overall Diameter 0.915 in
Maximum Overall Diameter 1.040 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us