Quantity | Unit price |
---|---|
1 - 249 | $0.8342 |
250 - 499 | $0.4164 |
500 - 2499 | $0.1666 |
2500 - 24999 | $0.0741 |
25000 + | $0.0705 |
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Side Pull |
Overall Height | 19.1 mm |
Overall Height | 0.750 in |
Minimum Overall Diameter | 28.2 mm |
Minimum Overall Diameter | 1.110 in |
Maximum Overall Diameter | 31.2 mm |
Maximum Overall Diameter | 1.230 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.