Quantity | Unit price |
---|---|
1 - 99 | $1.3495 |
100 - 199 | $0.6733 |
200 - 999 | $0.2705 |
1000 - 9999 | $0.12 |
10000 - 19999 | $0.1138 |
20000 + | $0.108 |
d1 | 45.2 mm |
---|---|
d1 | 1.780 in |
d2 | 49.5 mm |
d2 | 1.950 in |
H | 25.4 mm |
H | 1 in |
Color | Blue |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.