Quantity | Unit price |
---|---|
250 + | $0.82 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Hole Length | 37.3 mm |
---|---|
Compatible Hole Length | 1.469 in |
Compatible Hole Width | 25.3 mm |
Compatible Hole Width | 0.996 in |
Maximum Compatible Door Thickness | 12.0 mm |
Maximum Compatible Door Thickness | 0.472 in |
Maximum Panel Thickness | 1.5 mm |
Maximum Panel Thickness | 0.059 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Overall Width | 28.4 mm |
Overall Width | 1.118 in |
Color | Black |
Key Type | No Key |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.