Quantity | Unit price |
---|---|
10 + | $5.21 |
Maximum Panel Thickness | 1.5 mm |
---|---|
Maximum Panel Thickness | 0.059 in |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Panel Thickness Range | 0.8 - 1.5 mm |
Panel Thickness Range | 0.031 - 0.059 in |
Color | Black |
Key Type | Keyed Alike |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue