Menu Search

Slit Harness Wrap - Black ; PP ; 100.0 m | 328.084 ft

Slit harness wrap is perfect for organising and protecting electrical cables providing a durable, crush resistant shell without restricting flexibility. Wires are easily fed into the harness with the compatible installation tool (supplied separately).
Item code:

SHR-08-PPB

63 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $322.50
10 - 24 $155.22
25 + $142.29
Standard pack: 1

Order in multiple of 1

Total price:

$322.50

1 x $322.50

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Color Black
Material PP
UL/CSA Description UL E208749

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us