Menu Search

Optical Fiber Slotted Bracket - Black ; UL94 V-0 ; Nylon

Optical fibre Slotted Multi Bracket for use with 5mm OFBLT Tubing. Mounts with #10 (M5) screws. Optical fibre Slotted Multi-Brackets are for use at distribution points where orderly fibre management, protection and strain relief is required. An additional security feature allows fitting of a cable tie around OFSMBs which prevents removal of any retained tubes. OFBLT retention is over 70N. Holds a maximum of 12 tubes.
Item code:

OFSMB-4-05GFBK

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 $2.9341
100 - 249 $1.5538
250 + $1.3984
Standard pack: 10

Order in multiple of 10

Total price:

$29.34

10 x $2.9341

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Accessory Type Slotted Bracket
Color Black
Material Nylon
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us