Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 12.7 mm |
---|---|
Approximate Cable Holding Diameter | 0.5 in |
Compatible Hole Diameter | 15.9 mm |
Compatible Hole Diameter | 0.626 in |
Head Diameter | 18.2 mm |
Head Diameter | 0.717 in |
Inside Diameter | 12.7 mm |
Inside Diameter | 0.5 in |
Maximum Operating Temperature | 105 °C |
Maximum Operating Temperature | 221 °F |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.126 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | -40 - 105 °C |
Operating Temperature Range | -40 - 221 °F |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Panel Thickness Range | 0.8 - 3.2 mm |
Panel Thickness Range | 0.031 - 0.126 in |
Bushing Type | Closed |
Color | Black |
Full Material | Heat-Stabilized Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Open |
Special Features | Heat-Stabilized |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.