Quantity | Unit price |
---|---|
100 - 999 | $4.0785 |
1000 - 4999 | $1.8189 |
5000 - 9999 | $1.8056 |
10000 - 24999 | $1.7913 |
25000 + | $1.6889 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Approximate Cable Holding Diameter | 71.4 mm |
---|---|
Approximate Cable Holding Diameter | 2.812 in |
Compatible Hole Diameter | 85.7 mm |
Compatible Hole Diameter | 3.375 in |
Head Diameter | 93 mm |
Head Diameter | 3.660 in |
Inside Diameter | 71.4 mm |
Inside Diameter | 2.812 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness | 6.4 mm |
Maximum Panel Thickness | 0.250 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness | 0.8 mm |
Minimum Panel Thickness | 0.031 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Overall Height | 18.3 mm |
Overall Height | 0.720 in |
Panel Thickness Range | 0.8 - 6.4 mm |
Panel Thickness Range | 0.031 - 0.250 in |
Bushing Type | Closed |
Color | White |
Full Material | Polyamide 66 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Open/Closed | Open |
Special Features | Heat-Stabilized |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.