Quantity | Unit price |
---|---|
1 - 499 | $2.2556 |
500 - 999 | $1.1248 |
1000 - 4999 | $0.4497 |
5000 - 49999 | $0.1998 |
50000 - 99999 | $0.1908 |
100000 + | $0.1786 |
Overall Diameter | 22.7 mm |
---|---|
Overall Diameter | 0.893 in |
Overall Height | 19 mm |
Overall Height | 0.748 in |
Ring Diameter | 21.3 mm |
Ring Diameter | 0.839 in |
Color | Red |
Compatible Thread Sizes (All) | 1/2 BSP/GAS,M20 |
Fitting Style | Snap-Fit |
Material | LDPE |
Ring Inside Length | 7 mm |
Ring Inside Length | 0.276 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue