Snap Plugs, also known as Snap Fit Connectors, are made from Low-Density Polyethylene (LDPE) with a vibrant red appearance.
The LDPE plugs benefit from a simple snap fitting design that once pushed into position, a single turn gives a tight fit. The range also features options with a pull-tab for quick removal.
Each snap fit plug covers a range of different thread sizes and styles, including; Standard/JIC, Metric and BSP.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Ring Diameter | Compatible Thread Sizes (All) | Overall Height | View |
---|---|---|---|---|---|---|
$0.1633 - $2.0367 | 377288 In stock |
0.720 in
18.3 mm
|
3/4 JIC,3/4 UNF,M18
|
0.728 in
18.5 mm
|
||
$0.1834 - $2.3165 | 9000 In stock |
0.839 in
21.3 mm
|
1/2 BSP/GAS,M20
|
0.748 in
19 mm
|
||
$0.1215 - $1.519 | 50909 In stock |
0.386 in
9.8 mm
|
7/16 UNF,7/16 JIC,1/8 BSP/GAS,M10
|
0.393 in
10 mm
|
||
$0.2021 - $2.5186 | 5817 In stock |
0.882 in
22.4 mm
|
7/8 UNF,7/8 JIC,5/8 BSP/GAS,M22
|
0.748 in
19 mm
|
||
12598A | $0.4197 - $5.2547 | 2000 In stock |
1.634 in
41.5 mm
|
1-5/8 UNF,1-5/8 JIC,1-1/4 BSP/GAS,M40,M42
|
0.551 in
14 mm
|
|
$0.3078 - $3.8402 | 4030 In stock |
1.260 in
32 mm
|
1-5/16 UNF,1-5/16 JIC,1 BSP/GAS,M32
|
0.748 in
19 mm
|
||
12364A | $0.1372 - $1.7102 | 19145 In stock |
0.650 in
16.5 mm
|
5/8 UNF,5/8 JIC,3/8 BSP/GAS,M16
|
0.748 in
19 mm
|
|
$0.2519 - $3.1561 | 5959 In stock |
1.098 in
27.9 mm
|
1-1/8 UNF,1-1/8 JIC,7/8 BSP/GAS,M28
|
0.748 in
19 mm
|
||
$0.3639 - $4.5396 | 5178 In stock |
1.406 in
35.7 mm
|
1-1/2 UNF,1-1/2 JIC,1-3/8 JIC,1-1/8 BSP/GAS,M36
|
0.748 in
19 mm
|
||
12363A | $0.1327 - $1.6636 | 21507 In stock |
0.516 in
13.1 mm
|
1/2 UNF,1/2 JIC,1/4 BSP/GAS,M12,M13,M14
|
0.669 in
17 mm
|
|
12367A | $0.2193 - $2.7362 | 2708 In stock |
1.004 in
25.5 mm
|
1-1/16 UNF,1-1/16 JIC,3/4 BSP/GAS,M25,M26
|
0.748 in
19 mm
|
|
12621A | $0.2052 - $2.5652 | 5996 In stock |
0.925 in
23.5 mm
|
M24
|
0.748 in
19 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.