Quantity | Unit price |
---|
Minimum Panel Thickness | 0.5 mm |
---|---|
Minimum Panel Thickness | 0.020 in |
Overall Height | 11 mm |
Overall Height | 0.433 in |
Overall Length | 21.3 mm |
Overall Length | 0.839 in |
Overall Width | 58.4 mm |
Overall Width | 2.299 in |
Catch Mechanism | Catch |
Color | Black |
Full Material | Polypropylene |
Material | PP |
Mount Type | Snap-In |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.