Quantity | Unit price |
---|---|
1000 - 9999 | $0.23 |
10000 - 24999 | $0.2185 |
25000 + | $0.2076 |
Compatible Panel Thickness Range | 4.1 mm |
---|---|
Compatible Panel Thickness Range | 0.161 in |
Compatible Door Thickness Range | 4.1 mm |
Compatible Door Thickness Range | 0.161 in |
Compatible Hole Diameter Range | 7.5 - 7.7 mm |
Compatible Hole Diameter Range | 0.295 - 0.303 in |
Head Diameter | 10.8 mm |
Head Diameter | 0.425 in |
Flange Height | 2.0 mm |
Flange Height | 0.079 in |
Anchor Length | 11.7 mm |
Anchor Length | 0.461 in |
Compatible Part Numbers (All) | RSLP215B |
Rivet Type | Snap Latch Rivet |
Type | Grommet |
Full Material | Polycarbonate |
Color | Black |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.